Can we use SS832 (10A) Redundant Power Voting Unit as replacement for SS823 when SS823 failed
Im just thinking if one of our SS823 failed, can we use SS832 as replacement.
Answers
Hello,
You can't use other Diode oring apart from SS823(20A) when failed, especially when you are using this for ESD/FGS applications using AC800MHI Controller, May be Your power supplies may be deffernet type but always its recommended to use SS823 as Diode oring because of the following feature:
SS823 has the double over voltage protection on both i/ps & it has feature to detect the open & short circuit & it's a safety certified diode oring.
SS832 is the diode oring for the normal DCS applications with Ac800M with load up to 10A else to achieve 20A load we have to go with parallel.
Add new comment