800XA license dongle
For example, If 800XA hardware license SID dongle found missing also permanent license uploadedin server through license entry. In this case it shows license mismatch error due to found incorrect SID.
Now question, if i want to put SID dongle back in system, can i connect directly to server in running condition or else can connect after shutdown ?
Answers
You must pair the license file (.SLA) and hardware identification (MAC-address, USB-dongle, etc) in your Central Licensing server.
The License Entry tool can list available hardware IDs - you must have a .SLA file matching one of them.
Please speak to your regional ABB sales representative about available licenses and methods of licensing your system.
Hello,
if i want to put SID dongle back in system, can i connect directly to server in running condition or else can connect after shutdown ?
reply: No need of shutdown just connect the dongle and check the available machine ID's and cross verify with the machine ID in the .SLA file to ensure correct dongle is used.
Add new comment