Is it possible to integrate video signal streems (network video from LAN/WAN) into 800xA?
Answers
! There are 2 possibilities regarding video.
The first is using the Video integration offering from our partner VideoNet. It counts with the advantage of having the video integrated in the 800xA system with aspect technology supporting the integration.
They also offer all type of manners to integrate video, have a video server offering for streaming all the information, history, and clear video management.
The second possibility as the Videos to integrate are IP based you may build your own video network. This solution is of course lower in price but you have to take into account man hours to develop the interface and the integration, usually IP integration is the simplest of all.
It is supported for 800xA 4.1 & 5.0 .
You need to install VideONet Connect. A white Paper is also available for same on this subject line.
Add new comment