3GAA101520-JSJ436 3KW motor parameters for simulation
I am building a simulink model for 3GAA101520-JSJ436 3kW motor. I was wondering whether it is possible to ask for this motor's parameters, like stator and rotor resistance and inductance, mutual inductance, friction factor.
Answers
Hi
at the follow link the test report of the motor, AFAIK the complete parameters are not available...
http://search-ext.abb.com/library/Dow...
Hope this help you
Add new comment