AC500 OPC server capabilities?
Does anyone knows the limitations of AC500 OPC server, like number of OPC clients per server and maximum number of OPC server per controller?
Regards
Vijayaram.J
Voted best answer
AC500 OPC server with Digivis 500 OPC Client the Limitation is
-> Max. of 10 DigiVis 500 Operator stations
->Max. of 10 OPC Servers can be used.
->Each OPC Server can be connected to 30 AC 500 Controllers
->In case of AC500 High availability controller, each OPC Server can be connected to 15 AC500 HA pairs.
by csanchez411
I am interseted in to know this data
Add new comment