Is it Possible to have Redundant and Non-Redundant communication Card in a redundant AC 800 M controller?
As part of PMS controller Sizing, I am considering 4 No of Redundant Modbus TCP/IP card card (CI867) along with 2 No of Non redundant Communication card (CI868). Whether is it possible? then what is the Limitation?
Answers
Yes, It is possible to have combination of redundant and nonredundant modbus cards with redundant AC 800M. ABB controller ac 800m offers this flexibility.
Add new comment